??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
24560.0532 Ball Knob
HELP_VARIABLE
Company
Halder
Description
EH 24560. - Ball Knobs / with moulded material thread, form C
Bill of material
24560.0532 Ball Knob
BESTNR
Ref. No.
24560.0532
AUS
Version
with moulded material thread, form C, red
D1
32 mm
D2
Thread
M8
H
29.0 mm
T1
>=
14 mm
G
Weight
22.0 g
Embedded user actions